Home | Store | C-more | Feedback |3-D View
C-more logo
   Back to: Home  |  Hardware
Hardware (3 Inch)
C-more Micro is available in four basic styles:
(Choose a style for more details)
3" STN Models
6" STN Models
Starting At
$Call
Starting At:
$Call
4" TFT Model
6" TFT Model
Priced At
$Call
Priced At:
$Call

Need more C-more?
•  6", 8", 10", 12" and 15" models
•  Beautiful 65,536 color and cost effective grayscale
•  Bright TFT screens available in all sizes
•  Replaceable backlight bulbs
•  All the popular PLC protocols
•  Comprehensive alarm and event handling