Home | Store | C-more | Feedback |3-D View
AutomationDirect logo
C-more logo
   Back to: Home  |  Hardware
Hardware (6 inch)
1. Choose a 6 Inch 5-color Backlight model or the High-Contrast version - both feature touchscreens:
Click here for the 3 inch models.
5-Color Backlight Model (6")
 
High Contrast Model (6")
 
$299.00
Micro Graphic Panel
Part No. EA1-S6ML

Specs
$299.00
Micro Graphic Panel
Part No. EA1-S6MLW
Specs

2. Add an optional keypad, if desired:
$99.00
Portrait key bezel
Part No. EZ-M6G-BZ2P
$99.00
Landscape key bezel
Part No. EZ-M6G-BZ2

3. Add Accessories and Replacement Parts
$10.00
Panel Gasket for 6"
Part No. EA-MG6-S6ML-GSK
(1 each)
$20.00
Keypad Bezel Gasket for 6"
Fits both Landscape and portrait bezels
Part No. Part No. EA-MG6-BZ2-GSK
(1 each)
$16.00
Keypad Bezel 2 Mounting Clips
Part No. EA-MG-BZ2-BRK
(pack of 6)
$13.00
DC Power Connector
Part No. EA-MG-DC-CON
(pack of 5)
$9.00
Function Keys Label Inserts
Part No. Part No. EA-MG6-S6ML-FKL
(pack of 5)
1 F1-F5 portrait, 1 F1-F5 landscape,
& 3 blank
$34.00
Non-Glare Screen Protector for 6"
Part No. EA-6 COV2
(3 Pack)

Need more C-more?
•  6", 8", 10", 12" and 15" models
•  Beautiful 65,536 color and cost effective grayscale
•  Bright TFT screens available in all sizes
•  Replaceable backlight bulbs
•  All the popular PLC protocols
•  Comprehensive alarm and event handling