|
Hardware (4 inch) |
|
1. Choose the 4 Inch Color model with touchscreen:
|
||||
TFT Color C-more Micro-Graphic Panel (4") |
||||
|
Features:
4" Touchscreen
320 x 240 Pixel Resolution 32,768 Colors LED Backlight One Type B USB Port One Serial Port RS232/422/485 3.2 MB Project Memory 1/4 DIN Cutout Size |
![]() $Call
|
|||
|
2.
Add Accessories and Replacement Parts |
|||
$Call
Panel Gasket for 4"
Part No. EA-MG4-GSK
(1 each)
|
![]() $Call
Mounting Clips
Part No. EA-MG-BZ2-BRK (pack of 6)
|
![]() $Call
DC Power Connector
Part No. EA-MG-DC-CON (pack of 5)
|
|
![]() $Call
Function Keys Label Inserts
Part No. Part No. EA-MG6-S6ML-FKL (pack of 5)
1 F1-F5 portrait, 1 F1-F5 landscape, & 3 blank |
![]() $Call
Non-Glare Screen Protector for 4"
Part No. EA-4-COV2 (pack of 3)
|
||
Need more C-more?
• 6", 8", 10", 12" and 15" models
• Beautiful 65,536 color and cost effective grayscale
• Bright TFT screens available in all sizes
• Replaceable backlight bulbs
• All the popular PLC protocols
• Comprehensive alarm and event handling
|