Home | Store | C-more | Feedback |3-D View
AutomationDirect logo
C-more logo
   Back to: Home  |  Hardware
Hardware (3 Inch)
1. Choose a 3 Inch 5-color Backlight model or the High-Contrast version -
     both are available with or without the Touch-screen:
Click here for the 6 inch models.
5-Color Backlight Model
 
High Contrast Model
 
$139.00
Micro Graphic Panel
Part No. EA1-S3ML-N

Specs
$189.00
With a Touch Screen
Part No. EA1-S3ML
Specs
$139.00
Micro Graphic Panel
Part No. EA1-S3MLW-N
Specs
$189.00
With a Touch Screen
Part No. EA1-S3MLW
Specs

2. Add an optional keypad, if desired:
$59.00
Directional Arrows plus
Esc, Menu, CLR, and Enter keys
Part No. EA-MG-BZ1
$79.00
Full numeric keypad, plus the
arrows, and Esc, Menu,
CLR, and Enter
Part No. EA-MG-BZ2

3. Clip on an optional power adapter, or a power adapter and an extra Serial Port:
       (Here's why you don't need a power adapter with most AutomationDirect/Koyo PLCs)
$29.00
12-24 VDC power adapter (use if your PLC doesn't supply 5V) - more
Part No. EA-MG-P1
$49.00
12-24 VDC power adapter and a second serial port (DB-15) more
Part No. EA-MG-SP1

4. Add Accessories and Replacement Parts
$16.00
Panel Mounting Clips
Part No. EA-MG-S3ML-BRK
(pack of 2)
$16.00
Keypad Bezel 1 Mounting Clip
Part No. EA-MG-BZ1-BRK
(pack of 2)
$16.00
Keypad Bezel 2 Mounting Clips
Part No. EA-MG-BZ2-BRK
(pack of 6)
$11.00
Panel Gasket
Part No. EA-MG-S3ML-GSK
(1 each)
$14.00
Keypad Bezel 1 Gasket
Part No. EA-MG-BZ1-GSK
(1 each)
$14.00
Keypad Bezel 2 Gasket
Part No. EA-MG-BZ2-GSK
(1 each)
$13.00
DC Power Connector
Part No. EA-MG-DC-CON
(pack of 5)
$9.00
Function Keys Label Inserts
Part No. EA-MG-S3ML-FKL
(pack of 10)
5 printed "F1" - "F5" & 5 blank
$33.00
Non-Glare Screen Protector for 3 "
Part No. EA-MG-COV-CL
(3 Pack)

Need more C-more?
•  6", 8", 10", 12" and 15" models
•  Beautiful 65,536 color and cost effective grayscale
•  Bright TFT screens available in all sizes
•  Replaceable backlight bulbs
•  All the popular PLC protocols
•  Comprehensive alarm and event handling