Home | Store | C-more | Feedback
C-more logo
   Back to: Home  |  Hardware
Hardware (10 inch)
1. Choose the 10 Inch TFT Color model with touchscreen:
TFT Color
C-more Micro-Graphic Panel (10")
Features:
10.4" Touchscreen
600 x 800 Pixel Resolution
32,768 Colors
LED Backlight
7 Hardware Function Keys
One Type B USB Port
Two Serial Ports RS232/422/485
30 MB Project Memory
$Call
Micro Graphic Panel
Part No. EA3-T10CL

Specs

2. Clip on the optional Ethernet adapter (if desired):
       (Ethernet adapter is compatible with EA3 series panels only)
Benefits:
Faster project download speed
Faster firmware update speed
Connectivity to existing Ethernet Networks
Power supplied from expansion port
Adds support for the following Ethernet protocols:
AutomationDirect ECOM Ethernet
AutomationDirect CLICK Ethernet
AutomationDirect Do-More Ethernet
AutomationDirect Productivity Ethernet
Modbus TCP
Click here for the full list of supported protocols
$Call

Communication expansion module, Ethernet (RJ45) port for programming and PLC communications at 10/100 Mbps.
Part No. EA-ECOM


3. Add Accessories and Replacement Parts
$Call
Panel Gasket for 10"
Part No. EA3-10-GSK
(1 each)
$Call
Non-Glare Screen Protector for 10"
Part No. EA-10-COV2
(3 Pack)
$Call
Mounting Clips
Part No. EA3-BRK
(pack of 6)
$Call
DC Power Connector
Part No. EA-MG-DC-CON
(pack of 5)
$Call
Function Keys Label Inserts
Part No. Part No. EA3-MG-10-FKL
(pack of 5)
1 F1-F5 portrait, 1 F1-F5 landscape,
& 3 blank
 

Need more C-more?
•  6", 8", 10", 12" and 15" models
•  Beautiful 65,536 color and cost effective grayscale
•  Bright TFT screens available in all sizes
•  All the popular PLC protocols
•  Comprehensive alarm and event handling