|
USB Programming |
![]() |
USB to RS-232 Programming Cable.
The USB to RS-232 programming cable assembly is used to program the C-more Micro 3" and 6" STN models via the RJ12 modular connection. The programming cable also supplies 5VDC power to the C-more Micro panel during the programming process.
$Call
Part # EA-MG-PGM-CBL
|
![]() |
USB Programming Cable.
Use standard USB cables for programming the TFT models (4" & 6"). The USB cable will provide enough power for programming the unit, but 24 VDC is required for normal operation. AutomationDriect.com sells USB cables starting at 3':
$Call
Part # USB-CBL-AB3
|