Home | Store | C-more | Feedback |3-D View
AutomationDirect logo
C-more logo
   Back to: Home  |  Features
Touchscreen Option
Touchscreens are more intuitive than function keys. Operators can quickly see what needs to be done, and then instinctively touch the screen to initiate an action.
Now your project can include pushbuttons, Increment/decrement buttons, and even a pop-up numeric keypad.
The 3" model is available with or without a touchscreen. The 6" models all include a touchscreen.