|
Optional Power Adapter (3" only) |
![]() EA-MG-P1
(hand sold separately)
|
It's Optional... Really!
If you are using a C-more Micro 3" model with a different brand of PLC you may require this clip-on power adapter. It allows the use of 12-24 VDC power. If you are using an Automation Direct (Koyo) brand PLC here's why you probably don't need it. This adapter is not compatible nor is it needed with the 6" models.
![]() Clips securely to the rear of the unit
The power adapter attaches to the back of the C-more Micro unit with three simple clips, and increases the mounting depth by less than an inch. Dimensions are here.
|
![]() |
Plugable Terminal Block Style Connector
Three position, screw type terminal block is plugable for fast and easy disconnect or reconnection.
|