Home | Store | C-more | Feedback |3-D View
AutomationDirect logo
C-more logo
   Back to: Home  |  Features
Portrait Bezel Option (6 inch)
EZ-M6G-BZ2P
Data Entry and Control
This 21Button Portrait (vertical) Keypad Option clamps to C-more Micro 6 " models and offers both a numeric keypad and 8 control buttons.
•  Add control functions with the directional arrows, and Esc, Menu, CLR & Enter buttons
•  Supports "Tab Index" feature - allows selection of screen objects with arrow keys
•  Plug & Play - no software configuration is necessary
•  Free-up the five function keys on C-more Micro for other uses or simply reduce wear and tear on the touch overlay
The C-more Micro clamps securely into the keypad, and the keypad provides additional clamps for mounting.
•  Increases the size of the mounting cutout (Dimensions)
•  Clamps/gaskets maintain NEMA and IP ratings