|
C-more Micro offers 5 background colors |
|
The 5-color Backlight Model uses a green LED along with a red LED to enable the 5 backlight colors shown
below. Program each screen an appropriate color, or change the backgound color from the PLC on-the-fly. You can even blink the background color to indicate an alarm condition. C-more Micro (3" and 6") is also available in a High Contrast Model.
|
![]() |