|
Horizontal Bezel Option (6 inch) |
![]() EA-MG6-BZ2 |
Data Entry and Control
The 20 Button Landscape (horizontal) Keypad Option clamps to C-more Micro 6" models and offers both a numeric keypad and 8 control buttons.
• Add control functions with the directional arrows, and Esc, Menu, CLR & Enter buttons
• Supports "Tab Index" feature - allows selection of screen objects with arrow keys
• Plug & Play - no software configuration is necessary
• Free-up the five function keys on C-more Micro for other uses or simply reduce wear and tear on the touch overlay
The 6" C-more Micro clamps securely into the keypad, and the keypad provides additional clamps for mounting.
• Increases the size of the mounting cutout (Dimensions)
• Clamps/gaskets maintain NEMA and IP ratings
|