Home | Store | C-more | Feedback |3-D View
C-more logo
   Back to: Home  |  Features
C-more Micro High Contrast Model
The High Contrast Models use a high-contrast white LED along with a red LED to enable the 5 backlight colors shown
below. Program each screen with an appropriate color, or change the background color from the PLC on-the-fly.
You can even blink the background color to indicate an alarm condition.
C-more Micro (3" and 6") is also available in a 5-Color Backlight Model.