|
||
| C-more Micro | ||
| Part Number | EA1-S3ML(-N) | |
| Screen Size | 3 Inch | |
| Pixel Resolution | 128 x 64 | |
| Lines of Text (max) | 10 | |
| Characters per Line | 21 dynamic, 32 static | |
| Touch Capability | Yes, optional | |
| Optional Keypads | Yes, 2 styles | |
| Graphics | Yes | |
| Beeper/Buzzer | Yes | |
| Typefaces & Fonts | 10 Built-in Bitmap Fonts & Use any font on your PC |
|
| Data Entry Methods | Pop-up keypad, Inc./Dec, Optional Keypads | |
| Backlight Colors | 5 | |
| Function Keys | 5 (9 with shift) | |
| Numeric Keypad | Optional | |
| Control Keys | 8 Optional (Left Right, Up, Down, Esc, Menu, Clr, Enter) | |
| Indicator LEDs | 5 User Definable | |
| Requires Power Supply | Not when used with an AutomationDirect PLC | |
| Ratings | NEMA 4, 4X (Indoor only) |
|
| Agency Approvals & Certifications | UL, cUL, CE, RoHS | |
| Number of Screens | 999 Screens Max (limited by memory) |
|
| Memory | 768 KB | |
| Programming Software Price | Free Download! ($25 for CD) |
|
| Price | $Call Non-touch $Call w/ Touchscreen |
|