|
Compare |
||||
![]() |
![]() |
![]() |
||
| C-more Micro 3" STN | C-more Micro 6" STN | C-more Micro 4" TFT | C-more Micro 6" TFT | |
| Part Number | EA1-S3ML(W)(-N) | EA1-S6ML(W) | EA1-T4CL | EA1-T6CL |
| Screen Size | 3 Inch | 6 Inch | 4 Inch | 6 Inch |
| Pixel Resolution | 128 x 64 | 320 x 240 (Quarter VGA) | ||
| Lines of Text (max) | 10 | 40 | ||
| Characters per Line | 21 dynamic, 32 static | 53 dynamic, 80 static | ||
| Touch Capability | Yes, optional | Yes | Yes | Yes |
| Optional Keypads | Yes, 2 styles | Yes, 2 styles | No | Yes, 2 styles |
| Graphics | Yes | Yes | Yes | Yes |
| Beeper/Buzzer | Yes | Yes | Yes | Yes |
| Typefaces & Fonts | 10 Built-in Bitmap Fonts OR Use Any Font On Your PC | |||
| Data Entry Methods | Pop-up keypad, Inc./Dec, Optional Physical Keypads |
Pop-up keypad, Inc./Dec, Optional Physical Keypads |
Pop-up keypad, Inc./Dec |
Pop-up keypad, Inc./Dec, Optional Physical Keypads |
| Colors | Monochrome w/ 5 Backlight Colors* | 32,768 | ||
| Function Keys | 5 (9 with shift) | 5 (9 with shift) | 5 (9 with shift) | 5 (9 with shift) |
| Numeric Keypad | Optional | Optional | n/a | Optional |
| Control Keys | 8 Optional (Left,Right,Up,Down,Esc,Menu,Clr,Enter) | n/a | 8 Optional (Left,Right,Up, Down,Esc,Menu,Clr,Enter) |
|
| Indicator LEDs | 5 User Definable | |||
| Requires Power Supply | No, not when used with an AutomationDirect PLC |
Will operate without PS at reduced brightness (when used with an AutomationDirect PLC) |
Yes | Yes |
| Ratings (Indoor) | NEMA 4, 4X | |||
| Agency Approvals & Certifications | UL, cUL, CE, RoHS | |||
| Number of Screens | 999 Screens Max (limited by memory) | |||
| Project Memory | 768 KB | 1792 KB | 3.2 MB | 3.2 MB |
| Programming Software Price | Free Download! Click Here ($25 for software on CD) | |||
| Price | $Call Non-touch $Call w/Touchscreen |
$Call | $Call | $Call |
|
Notes:
* Chose from Five Color Model with Red, Green, Amber, Yellow, and Lime, or High Contrast Model(W) with Red, White, and 3 shades of Pink. -N Models do not have touch panel (only 3" panels are available with -N) | ||||