Function Keys Include Programmable Indicator Lights
• Flexible - functions can change for each screen
• Programmable LEDs for each button
• Tactile and audible feedback confirm button actuation
• Replaceable label insert for customized legends
• Use a 'Shift' button to enable virtual buttons F6 - F10
|
Customize your Function Keys
A blank label insert is provided with each panel.Part # EA-MG-SBML-FKL
|
|
|
|
|
128 x 64 Pixel Display with 5-Color Backlight
• Display Supports text AND graphics
- Up to 10 Lines x 32 Characters
- Bar Graphs, Icons, Indicator Lights
• 5 Color LED Backlight
- Program each screen an appropriate color, or change the
background color from the PLC on-the -fly. You can even blink the
background color to indicate an alarm condition
|
|
Serial Port for PLC Communication, Programming, and Power
|
|
|
Single Connection Saves Time and Money
There is a single user connection on the C-more Micro panels. This RJ12 modular connector is a serial port which can also supply 5VDC power to the unit.
• Fewer parts
• Fewer connections
• Faster installation
|
No Power Adapter Required
That's right! When using most AutomationDirect (Koyo) PLCs with a 6 pin Modular RJ12 type connector - no additional power adapter is required.
|
|
Expansion Port |
 |
Useful for:
• Optional Keypads
• Power Supplies
• Com Ports
|
Add only the functions you need
Select the options above to add it to your 3D configuration.
|
|
Add only the functions you need
Select the options above to add them to your 3D configuration.
|
|
|
|
Analog-Resistive Touch Overlay
• Analog Touchscreen with no "cells" to wear out
• Touch text OR graphics for fast, intuitive control of your machine or process
|
|
5 User Definable Function Keys
• Flexible - functions can change for each screen
• Programmable LEDs for each button
• Tactile and audible feedback confirm button actuation
• Replaceable label insert for customized legends
• Use a 'Shift' button to enable virtual buttons F6 - F10
|
Customize your Function Keys
A blank label insert is provided with each panel.(also available in packs of ten)
|
|
Serial Port for PLC Communication, Programming, and Power
|
|
|
Single Connection Saves Time and Money
There is a single user connection on the C-more Micro panels. This RJ12 modular connector is a serial port which can also supply 5VDC power to the unit.
• Fewer parts
• Fewer connections
• Faster installation
|
No Power Adapter Required
That's right! When using most AutomationDirect (Koyo) PLCs with a 6 pin Modular RJ12 type connector - no additional power adapter is required.
|
|
Expansion Port |
 |
|
Useful for:
• Optional Keypads
• Power Supplies
• Com Ports
|
Add only the functions you need
Select the options above to add them to your 3D configuration.
|
|
8 Button Keypad Offers More Control
|
|
|
Optional bezel clamps to C-more Micro and offers 8 additional buttons:
• 4 directional arrows
• Esc, Menu, CLR & Enter
• Free-up the five function keys on C-more Micro for other uses
• Reduce wear and tear on the touch overlay
• The two power adapter modules can still be used and clip to the back of the keypad
|
|
Clamping Design Maintains NEMA and IP Ratings
|
|
|
• The Keypad bezel clamps securely to C-more Micro units
• When installed properly, all ratings are maintained: - NEMA 4X - IP 65
• Mounting cutout is increased
• Power Adapter Options can be attached to the rear of the keypads
|
|
20 Button Keypad Provides Numeric Entry and Control Functions
|
|
|
• Add numeric entry capability to a non-touch C-more Micro
• Add control functions with the directional arrows, and Esc, Menu, CLR & Enter buttons
• Free-up the five function keys on C-more Micro for other uses
• Reduce wear and tear on the touch overlay
The C-more Micro clamps securely into the keypad, and the keypad provides additional clamps for mounting.
• Increases the size of the mounting cutout (Dimensions)
• Clamps/gaskets maintain NEMA and IP ratings
• The power adapter modules can still be used and clip to the back of the keypad
|
|
Clamping Design Maintains NEMA and IP Ratings
|
|
|
• The Keypad bezel clamps securely to C-more Micro units
• When installed properly, all ratings are maintained: - NEMA 4X - IP 65
• Mounting cutout is increased
• Power Adapter Options can be attached to the rear of the keypads
|
|
The DC Power Adapter that you may not need
|
|
|
The DC Power Adapter allows the use of an external 24VDC supply to power the C-more Micro.
Use this adapter only when your serial connection (to the PLC) cannot supply 5VDC.
This PDF lists all the Automation Direct PLCs, protocols, and recommended cables.
This adapter is not required when using C-more Micro with most AutomationDirect (Koyo) PLCs. |
|
External 24VDC Power Adapter Connection (Pluggable)
|
|
|
Three position screw-clamp terminal blocks offer safe, reliable connections
Pluggable design allows quick disconnect of power. Swap-out a damaged unit in seconds
|
|
Three Secure Clips Attach the Power Adapter
|
|
|
Simply mate the power adapter to the back of C-more Micro and click each of the three clips to attach it securely.
The Power Adapters can also be attached to the rear of the keypad bezels using the same three clips.
|
|
External 24VDC Power Adapter Connection (Pluggable)
|
|
|
Three position screw-clamp terminal blocks offer safe, reliable connections
Pluggable design allows quick disconnect of power. Swap-out a damaged unit in seconds
|
|
Three Secure Clips Attach the Power Adapter
|
|
|
Simply mate the power adapter to the back of C-more Micro and click each of the three clips to attach it securely.
The Power Adapters can also be attached to the rear of the keypad bezels using the same three clips.
|
|
Power Adapter with Second Serial Port (D-Sub 15)
|
|
|
This option is useful in many situations:
• When using RS-422/485 connections
• When using RS-232 and the PLC doesn't supply power
• For cable lengths longer than 50 feet
• When using some protocol & PLC combinations. (Click for full chart)
• For connecting to a PLC and the programming PC simultaneously
Check out our optional Power Adapter if you just need 24VDC operation, and can use Port 1 (Modular RJ12) for your PLC communications.
Note: C-more Micro supports only one PLC connection (point-to-point, not multi-drop)
|
|
|
|
128 x 64 Pixel Display with High-Contrast Backlight
• Display Supports text AND graphics
- Up to 10 Lines x 32 Characters
- Bar Graphs, Icons, Indicator Lights
• High-Contrast White and Red LED Backlight
- Choose White, Red, or 3 shades of Pink.
Program each screen an appropriate color, or change the
background color from the PLC on-the -fly. You can even blink the
background color to indicate an alarm condition.
|
|
|